Cerrado

    Bathroom Exhaust Fan, Model SP-A190, 115V, 1Ph, 156-229 CFM

    Greenheck Product # SP-A190-QD
    Price
    $272.21
    Envío Gratis

    • ENERGY STAR rated
    • Acoustic insulation absorbs sound ensuring quiet operation
    • Spring loaded aluminum backdraft damper eliminates rattling
    • External electrical access reduces installation time
    • Speed controllable
    • Designer grille included

    Certifications:

    • AMCA por su rendimiento de aire y sonido
    • Certificación UL/cUL 507
    Show All

    Product Description

    The SP-A190-QD is an ENERGY STAR® certified bathroom exhaust fan designed to provide the lowest sound levels for bathroom exhaust. Featuring an insulated housing, this bathroom fan quietly ventilates your space using 70% less energy than a standard fan, saving on energy costs. The SP-A190-QD includes a spring loaded aluminum backdraft damper eliminating rattling along with external electrical access reducing installation time.

    Replaces Greenheck model(s):

    SP-117, SP-17, SP-218

    Similar to:

    Broan QTXE150, Broan QTXEN 150, Delta Breez BreezSmart SMT150, Panasonic WhisperCeiling® FV-15VQ5, Panasonic Whisper Ceiling® FV-20VQ3

    About ENERGY STAR®

    ENERGY STAR® is a market-based partnership formed to reduce greenhouse gas emissions through energy efficiency and make it easier for consumers to identify energy-efficient products that offer savings, performance, features, and comfort.

    To earn the ENERGY STAR label, products must meet strict energy efficient standards set by the U.S. Environmental Protection Agency (EPA) for energy consumption, air and sound performance.

    California Residents - Prop 65 Warning