Cerrado

    Bathroom Exhaust Fan, Model SP-A110, 115V, 1Ph, 98-130 CFM

    Greenheck Product # SP-A110-QD
    Price
    $179.58
    Envío Gratis

    • Motion and humidity sensing grille options available
    • Acoustic insulation absorbs sound ensuring quiet operation
    • ENERGY STAR rated
    • External electrical access reduces installation time
    • Industry leading low sound levels
    • Speed controllable
    • Spring loaded aluminum backdraft damper eliminates rattling
    • Designer grille included

    Certifications:

    • AMCA por su rendimiento de aire y sonido
    • Certificación UL/cUL 507
    Show All

    Product Description

    The SP-A110-QD is an ENERGY STAR® certified bathroom exhaust fan designed to provide the lowest sound levels for bathroom exhaust. Featuring an insulated housing, this bathroom fan quietly ventilates your space using 70% less energy than a standard fan, saving on energy costs. The SP-A110-QD includes a spring loaded aluminum backdraft damper eliminating rattling along with external electrical access reducing installation time.

    Replaces Greenheck model(s):

    Greenheck SP-115, Greenheck SP-15, Greenheck SP-210, Greenheck SP-8

    Similar to:

    1. Broan QTXE110
    2. Broan QTXEN110
    3. Broan ULTRA PRO™ RN110
    4. Broan ULTRA Green™ ZB110
    5. Delta Breez BreezElite ELT80-110
    6. Delta Breez BreezElite ELT80-110D
    7. Delta Breez BreezElite ELT80-110H
    8. Delta Breez BreezElite ELT80-110MH
    9. Delta Breez BreezSignature SIG80D
    10. Delta Breez BreezSignature SIG110
    11. Delta Breez BreezSignature SIG80-110
    12. Delta Breez BreezSignature SIG80-110D
    13. Delta Breez BreezSignature SIG80-110H
    14. Delta Breez BreezSignature SIG80-110MH
    15. Panasonic WhisperGreen® Select™ FV-0511VKS2(1)
    16. Panasonic WhisperGreen® Select™ FV-0511VKSL2(1)
    17. Panasonic Whisperfit® FV-08-11VF5
    18. Panasonic Whisperfit® FV-08-11VFL5E
    19. Panasonic Whisperfit® FV-08-11VFM5
    20. Panasonic WhisperCeiling® FV-11VQ5
    21. Air King ECO-Exhaust D4S
    22. Air King ECO-Exhaust D4SH
    23. Air King ECO-Exhaust D4SG
    24. Air King ECO-Exhaust D4D
    25. Air King ECO-Exhaust D4DH
    26. Air King ECO-Exhaust D4DG
    27. Air King ECO-Exhaust E110S
    28. Air King Fire Rated Exhaust FRAK110

    Motion and Humidity Sensing Grille Options

    Greenheck offers designer grilles with motion or combination motion and humidity sensors to provide your bath fan with an updated look and functionality. All optional sensors have time delay functionality as standard allowing for increased occupant comfort while minimizing energy costs.

    Lowest sound levels

    Sick of loud, rattling bathroom fans? These low-CFM SP-A series bathroom exhaust fans offer the lowest sound levels in the industry. With under 0.3 sones, these fans are so quiet, you will barely know the bathroom fan is on.

    About ENERGY STAR®

    ENERGY STAR® is a market-based partnership formed to reduce greenhouse gas emissions through energy efficiency and make it easier for consumers to identify energy-efficient products that offer savings, performance, features, and comfort.

    To earn the ENERGY STAR label, products must meet strict energy efficient standards set by the U.S. Environmental Protection Agency (EPA) for energy consumption, air and sound performance.

    California Residents - Prop 65 Warning