Cerrado

    Bathroom Exhaust Fan, Low Profile, Wall or Ceiling Mount, Model SP-L80, 115V, 1Ph, 33-86 CFM

    Greenheck Product # SP-L80-QD
    Price
    $124.71
    Envío Gratis

    • ENERGY STAR rated
    • Low profile fits into a 2x4 studded wall
    • White designer non-yellowing grille
    • Plug type disconnect
    • Corrosion resistant galvanized steel scroll and housing
    • Designer grille included

    Certifications:

    • AMCA por su rendimiento de aire y sonido
    • Certificación UL/cUL 507
    Show All

    Product Description

    Model SP-L80-QD is a low profile, ENERGY STAR® certified bathroom exhaust fan, designed to fit in a 2x4 studded wall. This unit offers industry leading low sound levels and effective moisture and air ventilation. Where local codes permit, Model SP-L80-QD can eliminate the need for a costly ceiling radiation damper. Licensed to bear the AMCA Seal for Sound and Air Performance, Model SP-L80-QD is UL/cUL Listed for wall installation. Ideal for multifamily wood construction housing and commercial applications with reduced ceiling clearances.

    Dual Installation Options

    The versatility of the SP-L series shines in the multiple installation options. The SP-L is designed to be mounted in the wall or the ceiling. Having these options gives contractors more options if there are specific project constraints.

    Low Profile Design

    The SP-L series offers a slimmed-down profile to make installing, even in the smallest places, a breeze.

    About ENERGY STAR®

    ENERGY STAR® is a market-based partnership formed to reduce greenhouse gas emissions through energy efficiency and make it easier for consumers to identify energy-efficient products that offer savings, performance, features, and comfort.

    To earn the ENERGY STAR label, products must meet strict energyefficient standards set by the U.S. Environmental Protection Agency (EPA) for energy consumption, air and sound performance.

    California Residents - Prop 65 Warning