Cerrado

    Bathroom Exhaust Fan, Low Profile, Model SP-B90, 115V, 1Ph, 57-104 CFM

    Greenheck Product # SP-B90-QD
    Price
    $109.03
    Envío Gratis

    • ENERGY STAR rated
    • Compact size for height restricted areas
    • Round standard outlet for quick, easy connections
    • Integral damper prevents unwanted backdrafts
    • Speed controllable
    • Designer grille included

    Certifications:

    • AMCA por su rendimiento de aire y sonido
    • Certificación UL/cUL 507
    Show All

    Product Description

    Model SP-B90-QD is an ENERGY STAR® certified bathroom exhaust fan, designed to provide the lowest sound levels for bathroom exhaust. Featuring a low profile housing, this bathroom fan quietly and efficiently ventilates your space using 70% less energy than a standard fan. The SP-B90-QD includes a round standard outlet for quick, easy connections along with an integral damper preventing unwanted backdrafts. Units are speed controllable and are ideal for residential, multi-family or hotel applications.

    Replaces Greenheck model(s):

    Greenheck SP-6.5

    Similar to:

    1. Delta Breez BreezGreenBuilder GBR100
    2. Delta Breez BreezGreenBuilder GBR100H
    3. Air King Snap-In Exhaust BFQ90
    4. Air King Snap-In Exhaust BFC90
    5. Air King Snap-In Exhaust BFC90H
    6. Air King ECO-Exhaust EVD
    7. Air King ECO-Exhaust EVDG
    8. Air King ECO-Exhaust EVDH
    9. Air King Deluxe AK90
    10. Air King Deluxe AK100D
    11. Air King Fire Rated Exhaust FRAK90

    Low Profile Design

    The SP-B series offers a slimmed-down profile to make installing, even in the smallest places, a breeze.

    About ENERGY STAR®

    ENERGY STAR® is a market-based partnership formed to reduce greenhouse gas emissions through energy efficiency and make it easier for consumers to identify energy-efficient products that offer savings, performance, features, and comfort.

    To earn the ENERGY STAR label, products must meet strict energyefficient standards set by the U.S. Environmental Protection Agency (EPA) for energy consumption, air and sound performance.

    California Residents - Prop 65 Warning