Cerrado

    Bathroom Exhaust Fan, Low Profile, Model SP-B80, 115V, 1Ph, 46-94 CFM

    Greenheck Product # SP-B80-QD
    Price
    $109.03
    Envío Gratis

    • Motion and humidity sensing grille options available
    • Compact size for height restricted areas
    • ENERGY STAR rated
    • Integral damper prevents unwanted backdrafts
    • Round standard outlet for quick, easy connections
    • Speed controllable
    • Designer grille included

    Certifications:

    • AMCA por su rendimiento de aire y sonido
    • Certificación UL/cUL 507
    Show All

    Product Description

    Model SP-B80-QD is an ENERGY STAR® certified bathroom exhaust fan, designed to provide the lowest sound levels for bathroom exhaust. Featuring a low profile housing, this bathroom fan quietly and efficiently ventilates your space using 70% less energy than a standard fan. The SP-B80-QD includes a round standard outlet for quick, easy connections along with an integral damper preventing unwanted backdrafts. Units are speed controllable and are ideal for residential, multi-family or hotel applications.

    Low Profile Design

    The SP-B series offers a slimmed-down profile to make installing, even in the smallest places, a breeze.

    About ENERGY STAR®

    ENERGY STAR® is a market-based partnership formed to reduce greenhouse gas emissions through energy efficiency and make it easier for consumers to identify energy-efficient products that offer savings, performance, features, and comfort.

    To earn the ENERGY STAR label, products must meet strict energyefficient standards set by the U.S. Environmental Protection Agency (EPA) for energy consumption, air and sound performance.

    California Residents - Prop 65 Warning