Close

    Bathroom Exhaust Fan, Low Profile, Lighted, Model SP-B90-L, 115V, 1Ph, 57-104 CFM

    Greenheck Product # SP-B90-L-QD
    Price
    $194.54
    Free shipping

    • Compact size for height restricted areas
    • Integral damper prevents unwanted backdrafts
    • Round standard outlet for quick, easy connections
    • Speed controllable
    • Designer grille included

    Certifications:

    • AMCA Air & Sound
    • UL/cUL 507
    Show All

    Product Description

    Model SP-B90-L-QD is a lighted, bathroom exhaust fan, designed to provide the lowest sound levels for bathroom exhaust. Featuring a low profile housing, this bathroom fan quietly and efficiently ventilates your space using 70% less energy than a standard fan. The SP-B90-QD includes a round standard outlet for quick, easy connections along with an integral damper preventing unwanted backdrafts. Units are speed controllable and are ideal for residential, multi-family or hotel applications. With an LED bulb, this lighted bathroom fan provides ambient lighting while removing excess humidity and moisture from the space all in a single fixture. The fan and light can be operated separately or used together when required.

    Replaces Greenheck model(s):

    SP-6.5

    Similar to:

    Delta Breez BreezGreenBuilder GBR100LED, Air King Deluxe AK90LS6

    Low Profile Design

    The SP-B series offers a slimmed-down profile to make installing, even in the smallest places, a breeze.

    California Residents - Prop 65 Warning