Close

    Bathroom Exhaust Fan, Low Profile, Lighted, Model SP-B110-L, 115V, 1Ph, 50-133 CFM

    Greenheck Product # SP-B110-L-QD
    Price
    $207.37
    Free shipping

    • Compact size for height restricted areas
    • Round standard outlet for quick, easy connections
    • Integral damper prevents unwanted backdrafts
    • Speed controllable
    • Designer grille included

    Certifications:

    • AMCA Air & Sound
    • UL/cUL 507
    Show All

    Product Description

    Model SP-B110-L-QD is a lighted bathroom exhaust fan, designed to provide the lowest sound levels for bathroom exhaust. Featuring a low profile housing, this bathroom fan quietly and efficiently ventilates your space using 70% less energy than a standard fan. The SP-B110-QD includes a round standard outlet for quick, easy connections along with an integral damper preventing unwanted backdrafts. Units are speed controllable and are ideal for residential, multi-family or hotel applications. With an LED bulb, this lighted bathroom fan provides ambient lighting while removing excess humidity and moisture from the space all in a single fixture. The fan and light can be operated separately or used together when required.

    Replaces Greenheck model(s):

    SP-7

    Similar to:

    Broan FLEX™ A110L, Delta Breez BreezSignature SIG80-110MHLED

    Lighted Grille

    Greenheck’s fan and light combinations include a frosted lens with LED lamp. The frosted lens option is a traditional design which lets approximately 80% of light through the lens. The lens can be removed easily to replace light bulbs, as needed. Our unique light box is manufactured with a reflective material to increase the light given off by the LED lamp. UL Listed for above bathtub and showers with GFCI branch protected circuit.

    Low Profile Design

    The SP-B series offers a slimmed-down profile to make installing, even in the smallest places, a breeze.

    California Residents - Prop 65 Warning