Close

    Bathroom Exhaust Fan, Lighted, Model SP-AP0511WL, 115V, 1Ph, 30-110 CFM

    Greenheck Product # SP-AP0511WL
    Price
    $334.92
    Free shipping

    • ENERGY STAR rated
    • Virtually silent EC motor with 3 high speeds (50-80-110 CFM)
    • Constant CFM technology
    • Integral nightlight
    • Plug and play sensors available
    • Universal 4”, 5” or 6” duct connector
    • Easy installation bracket
    • Two speed capable with integral time delay

    Certifications:

    • ETL
    • Home Ventilating Institute (HVI)
    Show All

    Product Description

    Model SP-AP features a virtually silent electronically commutated (EC) motor with three built-in, high-speed airflow settings (50, 80 or 110 cfm). Its standard two-speed operation (commonly known as whole house) helps comply with ASHRAE 62.2, WSEC, and CAL Title 24 requirements. Fan features allow for improved performance in a variety of installations, improved indoor air quality and the elimination of issues during test and balance. Units come in lighted and no light configurations with plug and play sensors (humidity, motion, nightlight and CO2) available.

    Note: The SP-AP can accomodate up to 3 of the 4 available electrical accessories at one time.

    California Residents - Prop 65 Warning