COVID-19 and QD Online: Our commitment to you Learn More 

 
    Close

    Bathroom Exhaust Fan, Lighted, Model SP-A110-L, 115V, 1Ph, 98-130 CFM

    Greenheck Product # SP-A110-L-QD
    Price
    $265.09
    Free shipping

    • Industry leading low sound levels
    • ENERGY STAR rated
    • Acoustic insulation absorbs sound ensuring quiet operation
    • Spring loaded aluminum backdraft damper eliminates rattling
    • External electrical access reduces installation time
    • Speed controllable
    • Designer grille included

    Certifications:

    • AMCA Air & Sound
    • UL/cUL 507
    Show All

    Product Description

    The SP-A110-L-QD is a lighted, ENERGY STAR® certified bathroom exhaust fan designed to provide the lowest sound levels for bathroom exhaust. Featuring an insulated housing, this bathroom fan quietly ventilates your space using 70% less energy than a standard fan, saving on energy costs. The SP-A110-L-QD includes a spring loaded aluminum backdraft damper eliminating rattling along with external electrical access reducing installation time. With an LED bulb, this lighted bathroom fan provides ambient lighting while removing excess humidity and moisture from the space all in a single fixture. The fan and light can be operated separately or used together when required.

    Lighted Grille

    Greenheck’s fan and light combinations include a frosted lens with LED lamp. The frosted lens option is a traditional design which lets approximately 80% of light through the lens. The lens can be removed easily to replace light bulbs, as needed. Our unique light box is manufactured with a reflective material to increase the light given off by the LED lamp. UL Listed for above bathtub and showers with GFCI branch protected circuit.

    Lowest sound levels

    Sick of loud, rattling bathroom fans? These low-CFM SP-A series bathroom exhaust fans offer the lowest sound levels in the industry. With under 0.3 sones, these fans are so quiet, you will barely know the bathroom fan is on.

    About ENERGY STAR®

    ENERGY STAR® is a market-based partnership formed to reduce greenhouse gas emissions through energy efficiency and make it easier for consumers to identify energy-efficient products that offer savings, performance, features, and comfort.

    To earn the ENERGY STAR label, products must meet strict energyefficient standards set by the U.S. Environmental Protection Agency (EPA) for energy consumption, air and sound performance. Fan models that are ENERGY STAR certified are identified in this catalog.

    California Residents - Prop 65 Warning