Cerrado

    Bathroom Exhaust Fan, Constant CFM, Model SP-A50-90, Vari-Green EC Motor, 115V, 1Ph, 50-90 CFM

    Greenheck Product # SP-A50-90-VG-QD
    Price
    $211.64
    Envío Gratis

    • Motion and humidity sensing grille options available
    • Energy efficient Vari-Green motor
    • ENERGY STAR rated
    • Industry-leading low sound levels
    • Units operate at a constant cfm up to 0.875 in. wg. and provides continuous or intermittent ventilation while maintaining extremely low sound levels
    • Designer grille included

    Certifications:

    • AMCA por su rendimiento de aire y sonido
    • Certificación UL/cUL 507
    Show All

    Product Description

    Model SP-A50-90-VG-QD is an ENERGY STAR® certified bathroom exhaust fan featuring a Vari-Green, EC motor allowing for increased energy savings. This fan is capable of operating at a constant CFM up to 0.875 in. wg, providing continuous or intermittent ventilation while maintaining extremely low sound levels. ENERGY STAR® rated bathroom fans utilize 70% less energy than a stand fan, saving on energy costs.

    Vari-Green Motor

    Greenheck’s Vari-Green (VG) Electronically Commutated (EC) motor combines motor technology, controllability and energy-efficiency into one single low maintenance unit and is the industry's first fully controllable motor. The EC motor operates on AC power that is converted to DC – providing more efficient motor operation as compared to an AC operation. The controllability of the Vari-Green motor allows communication compatibility with a variable volume system. This allows speed adjustment of the motor to meet the needs of the system to exhaust air as needed and reduce overexhausting conditioned air.

    About ENERGY STAR®

    ENERGY STAR® is a market-based partnership formed to reduce greenhouse gas emissions through energy efficiency and make it easier for consumers to identify energy-efficient products that offer savings, performance, features, and comfort.

    To earn the ENERGY STAR label, products must meet strict energy efficient standards set by the U.S. Environmental Protection Agency (EPA) for energy consumption, air and sound performance.

    California Residents - Prop 65 Warning