Cerrado

    Backdraft damper, vertical mount, Model BD-320, 10 In Sq, Flange on Discharge, Performance up to 1,500 ft/min

    Greenheck Product # BD320-10X10
    Price
    $86.94
    Envío Gratis

    • Complies with the International Energy Conservation Code (IECC) and ASHRAE 90.1 leakage requirements for non-motorized dampers
    • AMCA certified for Air Leakage and Air Performance
    • Width and height furnished approximately 0.125 in. under size

    Certifications:

    • Certificación AMCA para aire y fugas
    Show All

    Product Description

    The BD-320 is a vertical mount backdraft damper designed to allow horizontal airflow and prevent reverse airflow. The dampers are opened by air pressure differential and closed by gravity. The damper features a galvanized steel frame with a flange on the discharge side and aluminum blades.