Greenheck will be closed November 26th and 27th in observance of the Thanksgiving holiday. Order shipments will resume on Monday, November 30th.  

Greenheck will be closed November 26th and 27th in observance of the Thanksgiving holiday. Order shipments will resume on Monday, November 30th.  

    Close

    Backdraft damper, horizontal mount, Model BD-100, 18 In Sq, No Flange, Performance up to 1,500 ft/min

    Greenheck Product # BD100-18X18
    Price
    $89.08
    Free shipping

    • Complies with the International Energy Conservation Code (IECC) and ASHRAE 90.1 leakage requirements for non-motorized dampers
    • AMCA certified for Air Leakage and Air Performance
    • Width and height furnished approximately 0.125 in. under size

    Certifications:

    • AMCA Air & Leakage
    Show All

    Product Description

    The BD-100 is a horizontal mount backdraft damper designed to allow vertical airflow up and prevent reverse airflow. The dampers are opened by air pressure differential (assisted by springs) and closed by gravity. The damper features a flangeless, galvanized steel frame with aluminum blades.

    California Residents - Prop 65 Warning