Close

    Axial Roof Exhaust Fan, Product # AE-10-420-A8X-QD

    Greenheck Product # AE-10-420-A8X-QD
    Price
    $454.64
    Free shipping

    • 19 x 19 inch base with prepunched mounting holes for easy attachment to roof curb
    • 10 inch fabricated aluminum propeller designed for low sound levels
    • 14.5 x 14.5 inch recommended roof opening

    Certifications:

    • AMCA Sound & Air
    • UL/cUL 705
    Show All

    Product Description

    Model AE, direct drive axial exhaust fan is designed for economy and reliability in low pressure/low volume applications. The robust design maximizes performance while maintaining low sounds levels. Typical applications include general clean air ventilation in educational facilities, office buildings, manufacturing, hospitals and apartment complexes.

    • Aluminum motor cover attached with stainless steel hardware for easy removal and access to motor
    • One-piece, heavy gauge aluminum fan shroud with rolled bead for added strength
    • Speed controllable, with up to 30% turndown
    • Permanent stamped aluminum plate for exact model and serial number identification
    • Vibration isolators support the motor and propeller for long life and quiet operation
    • Includes a large internal conduit chase for installing electrical wiring through the curb cap into the motor compartment
    California Residents - Prop 65 Warning