Close

    AMPLIFY Overhead Fan, Model DS-3, High Voltage 460v, 16 ft diameter, 3-blade, Fan Performance up to 106,300 CFM

    Greenheck Product # DS-3-16-70HV-X-QD
    Price
    $5,070.00
    Free shipping

    • Plug-and-Play
    • Safety Retention Cables & Guy Wires
    • Impact & Over Speed Detection
    • Electrical Safety Systems
    • 10-year Warranty

    Certifications:

    • AMCA Circulating Fan Performance
    • CSA Certified
    • UL/cUL 507
    Show All

    Product Description

    AMPLIFY™ DS-3 is a three-blade, direct drive overhead fan designed for commercial or industrial spaces with medium to high ceilings. These economical HVLS fans are the ideal balance between cost and performance, making them a smart choice for budget-conscious building owners. Plus, with a lighter weight than comparable overhead fans, the DS-3 is a breeze to install in any building.

    Greenheck’s AMPLIFY overhead fan products are AMCA certified. The third party certification ensures that our product performs as cataloged.

    Our in-stock HVLS products offer numerous advantages:

    • Keypad controller and I-Beam mounting kit included with the fan
    • Unique direct drive motor, requiring less maintenance
    • Factory provided plug and play wiring, allowing for faster install times
    • Light weight design, allowing half the install time from comparable HVLS fans on the market
    • Built in safety features
    • Easy installation guide

    Award-winning

    Greenheck model DS high volume, low speed (HVLS) fan received the gold level recognition as a Consulting Specifying Engineer (CSE) 2019 Product of the Year.

    California Residents - Prop 65 Warning