0
items
You have no items in your shopping cart.
0 items
SKU | DESCRIPTION | PRICE | ||
---|---|---|---|---|
Model / Size:
Selection Model
|
Damper Actuator Pack, Model MP100A, Rated for 115-230V | $101.90 | ||
Model / Size:
Selection Model
|
Damper Actuator Pack, Model MP310, Rated for 115-230V | $195.25 | ||
Model / Size:
Selection Model
|
Damper Actuator Pack, Model MP200A/MP220A, Rated for 115-230V | $202.38 | ||
Model / Size:
Selection Model
|
Damper Actuator Pack, Model MP100A, Rated for 460V | $111.88 | ||
Model / Size:
Selection Model
|
Damper Actuator Pack, Model MP310A, Rated for 460V | $261.52 | ||
Model / Size:
Selection Model
|
Damper Actuator Pack, Model MP200, Rated for 460V | $268.65 | ||
Model / Size:
Selection Model
|
Damper Actuator Pack, Model MP100A, Rated for 24V | $187.41 | ||
Model / Size:
Selection Model
|
Damper Actuator Pack, Model MP200A, Rated for 24V | $246.56 |
Model MP-100A is a damper actuator pack used to convert the WD-100 horizontal mount backdraft damper to motorized operation. These versatile motor packs feature power opening with spring return. The springs also provide damper closure in the event or electrical failure. MP-100A motor packs are supplied with mounting hardware, assembly instructions and actuator arms for either single or double panel installation. Rated for 115-230V. UL Listed.
Model MP-310 is a damper actuator pack used to convert the WD-300 series backdraft damper to motorized operation. These versatile motor packs feature power opening with spring return. The springs also provide damper closure in the event of electrical failure. MP-310 is supplied with mounting hardware, assembly instructions and actuator arms for either single, double, or triple panel installation. Rated for 115-230V. UL listed.
Model MP-200A/MP-220A is a damper actuator pack used to convert the WD-200 series backdraft damper to motorized operation. These UL listed motor packs use single phase 60hz shaded pole stall type impedance protected electric actuators. MP-200A/MP-220A is supplied with mounting hardware, assembly instructions and actuator arms for either single, double, or triple panel installation. Rated for 115-230V.
Series MP-100 is a damper actuator pack used to convert the WD-100 horizontal mount backdraft damper to motorized operation. These versatile motor packs feature power opening with spring return. The springs also provide damper closure in the event or electrical failure. MP-100 motor packs are supplied with mounting hardware, assembly instructions and actuator arms for either single or double panel installation. Rated for 460V. UL listed.
Model MP-310 is a damper actuator pack used to convert the WD-300 series backdraft damper to motorized operation. These versatile motor packs feature power opening with spring return. The springs also provide damper closure in the event of electrical failure. MP-310 is supplied with mounting hardware, assembly instructions and actuator arms for either single, double, or triple panel installation. Rated for 460V. UL listed.
Model MP-200 is a damper actuator pack used to convert the WD-200 series backdraft damper to motorized operation. These UL listed motor packs use single phase 60hz shaded pole stall type impedance protected electric actuators. MP-200 is supplied with mounting hardware, assembly instructions and actuator arms for either single, double, or triple panel installation. Rated for 460V.
Model MP-100A is a damper actuator pack used to convert the WD-100 horizontal mount backdraft damper to motorized operation. These versatile motor packs feature power opening with spring return. The springs also provide damper closure in the event or electrical failure. MP-100A motor packs are supplied with mounting hardware, assembly instructions and actuator arms for either single or double panel installation. Rated for 24V. UL listed.
Model MP-200A is a damper actuator pack used to convert the WD-200 series backdraft damper to motorized operation. These UL listed motor packs use single phase 60hz shaded pole stall type impedance protected electric actuators. MP-200A is supplied with mounting hardware, assembly instructions and actuator arms for either single, double, or triple panel installation. Rated for 24V.